Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
TYP
Type
GK 35
KL
Coupling - left
Inner thread
Outer thread
Clamp-hub
KR
Coupling - right
Inner thread
Outer thread
Clamp-hub
G1D1
Bore diameter/Thread
M6
M8
M10
M10x1.25
mm
G2D2
Bore diameter/Thread
M6
M8
M10
M10x1.25
mm
CNSORDERNO
Order number
GK 35 M6 M6
D1
(Coupling) outer diameter
35.0 mm
D2
(Coupling) outer diameter
35.0 mm
R
Swing diameter at max. radial misalignment
41 mm
L
Coupling length
37 mm
L1
Total hub length
12.0 mm
L2
Total hub length
12.0 mm
FKA
Maximum axial loads
1000 N
M
Screw size
-
MA
Tightening torque
- Nm
TKN
Continuous torque rating of the coupling
7 Nm
TKMAX
Maximum torque capacity of the coupling
15 Nm
CT
Torsional stiffness
28 Nm/°
CA
Axial stiffness
11500 N/mm
KW
Angular displacements
3 °
VR
Radial displacements
1.5 mm
NMAX
Maximum speed of the coupling
3500 1/min
PRN
Nominal friction
2
INFO
Product specification
PDF Info
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D