Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
TYP
Type
SFC-025D
D1
Bore diameter
5.000
6.000
6.350
7.000
8.000
9.000
9.525
10.000
11.000
12.000
13.000
14.000
mm
D2
Bore diameter
5.000
6.000
6.350
7.000
8.000
9.000
9.525
10.000
11.000
12.000
13.000
14.000
mm
CNSORDERNO
Order number
SFC-025D Ø5 Ø5
D
Coupling diameter
29 mm
L
Coupling length
32.80 mm
TKN
Continuous torque rating of the coupling
4.00 Nm
NMAX
Maximum speed of the coupling
10000 min^-1
DKR
Maximum radial offset capacity
0.16 mm
DKW
Maximum angular misalignment capacity
1 °
DKA
Maximum axial misalignment capacity
+-0.38 mm
L1
Total hub length
10.75 mm
F
3.30 mm
M
Thread
M2.5
TA
Screw tightening torque
1.00 Nm
CT
Torsional stiffness
2800 Nm/rad
CNSMASSEXACT
Weight
40 g
J
Moment of inertia
5.26x10^-6 kgm^2
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.