??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
FORM
Form
TYP
Type
SP10-A
D1
Bore diameter
mm
D2
Bore diameter
mm
CNSORDERNO
Order number
SP10-A Ø6 Ø6
D
Coupling diameter
39.5 mm
L
Coupling length
40 mm
DZMAX
Maximum speed of the coupling
12000 1/min
TKN
Continuous torque rating of the coupling
10 Nm
CT
Torsional stiffness
1820 Nm/rad
J
Moment of inertia
125 gcm2
L1
Total hub length
18.0 mm
M
Screw size
M4
MA
Tightening torque
3.0 Nm
Y
Height
8.5 mm
DKR
Maximum radial offset capacity
0.20 mm
DKW
Maximum angular misalignment capacity
1 °
DKA
Maximum axial misalignment capacity
0.3 mm
CNSMASSEXACT
Weight
84 g
INFO
Product specification
PDF Info
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D