??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
CPS 10.1
D1
Bore diameter
mm
D2
Bore diameter
mm
CNSORDERNO
Order number
CPS 10.1 Ø6 Ø6
D
Coupling diameter
25 mm
L
Coupling length
25.5 mm
DZMAX
Maximum speed of the coupling
22000 1/min
TKN
Continuous torque rating of the coupling
0.7 Nm
TKMAX
Maximum torque capacity of the coupling
1.0 Nm
DKR
Maximum radial offset capacity
0.7 mm
DKW
Maximum angular misalignment capacity
1.5 °
DKA
Maximum axial misalignment capacity
0.5 mm
L1
Total hub length
9.5 mm
M
Thread
M3
MA
Tightening torque
1.3 Nm
Y
Height
8.0 mm
DM
Cylindrical head
8.0 mm
CNSMASSEXACT
Weight
25 g
CT
Torsional stiffness
32.0 Nm/rad
CR
Radial stiffness
17 N/mm
INFO
Product specification
PDF Info
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.