??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
CPS 22.2
D1
Bore diameter
mm
D2
Bore diameter
mm
CNSORDERNO
Order number
CPS 22.2 Ø10 Ø10
D
Coupling diameter
56 mm
L
Coupling length
51.0 mm
DZMAX
Maximum speed of the coupling
10000 1/min
TKN
Continuous torque rating of the coupling
14.0 Nm
TKMAX
Maximum torque capacity of the coupling
16.0 Nm
DKR
Maximum radial offset capacity
1.5 mm
DKW
Maximum angular misalignment capacity
1.5 °
DKA
Maximum axial misalignment capacity
1.0 mm
L1
Total hub length
12.0 mm
M
Thread
M5
MA
Tightening torque
5.7 Nm
Y
Height
21.0 mm
DM
Cylindrical head
18.0 mm
CNSMASSEXACT
Weight
182 g
CT
Torsional stiffness
825.0 Nm/rad
CR
Radial stiffness
40 N/mm
INFO
Product specification
PDF Info
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.