??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
CPS 30.1
D1
Bore diameter
mm
D2
Bore diameter
mm
CNSORDERNO
Order number
CPS 30.1 Ø12.7 Ø12.7
D
Coupling diameter
75 mm
L
Coupling length
57.0 mm
DZMAX
Maximum speed of the coupling
10000 1/min
TKN
Continuous torque rating of the coupling
15.0 Nm
TKMAX
Maximum torque capacity of the coupling
22.0 Nm
DKR
Maximum radial offset capacity
2.0 mm
DKW
Maximum angular misalignment capacity
1.5 °
DKA
Maximum axial misalignment capacity
1.5 mm
L1
Total hub length
18.0 mm
M
Thread
M8
MA
Tightening torque
24.0 Nm
Y
Height
25.0 mm
DM
Cylindrical head
28.5 mm
CNSMASSEXACT
Weight
430 g
CT
Torsional stiffness
601.7 Nm/rad
CR
Radial stiffness
50 N/mm
INFO
Product specification
PDF Info
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.