??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
C 2390
KL
Coupling - left
KR
Coupling - right
D1
Bore diameter - left
mm
D2
Bore diameter - right
mm
CNSORDERNO
Order number
C 2390.33 Ø60 Ø60
D1MAX
Ød max. - left
80.0 mm
D2MAX
Ød max. - right
80.0 mm
TKN
Continuous torque rating of the coupling
2390 Nm
TKMAX
Maximum torque capacity of the coupling
5855 Nm
NMAX
Maximum speed of the coupling
1100 1/min
DKR
Maximum radial offset capacity
8.0 mm
DKW
Maximum angular misalignment capacity
0.65 °
DKA
Maximum axial misalignment capacity
1.0 mm
CT
Torsional stiffness
671 kNm/rad
R
Swing diameter
183 mm
L
Coupling length
181.0 mm
L1
Total hub length - left
27.0 mm
L2
Total hub length - right
27.0 mm
P1
Hub diameter - left
115 mm
P2
Hub diameter - right
115 mm
W
Coupling basis
127
F1
Bolt circle diameter - left
0 mm
F2
Bolt circle diameter - right
0 mm
M1
Quantity x size of the threaded holes - left
-
M2
Quantity x size of the threaded holes - right
-
INFO
Product specification
PDF Info
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.