??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
C 265
KL
Coupling - left
KR
Coupling - right
D1
Bore diameter - left
mm
D2
Bore diameter - right
mm
CNSORDERNO
Order number
C 265.11 Ø20 Ø20
D1MAX
Ød max. - left
50.0 mm
D2MAX
Ød max. - right
50.0 mm
TKN
Continuous torque rating of the coupling
265 Nm
TKMAX
Maximum torque capacity of the coupling
530 Nm
NMAX
Maximum speed of the coupling
2100 1/min
DKR
Maximum radial offset capacity
8.0 mm
DKW
Maximum angular misalignment capacity
1.00 °
DKA
Maximum axial misalignment capacity
1.0 mm
CT
Torsional stiffness
61 kNm/rad
R
Swing diameter
104 mm
L
Coupling length
88.0 mm
L1
Total hub length - left
27.5 mm
L2
Total hub length - right
27.5 mm
P1
Hub diameter - left
100 mm
P2
Hub diameter - right
100 mm
W
Coupling basis
0
F1
Bolt circle diameter - left
0 mm
F2
Bolt circle diameter - right
0 mm
M1
Quantity x size of the threaded holes - left
-
M2
Quantity x size of the threaded holes - right
-
INFO
Product specification
PDF Info
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.