??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
P 280
KL
Coupling - left
KR
Coupling - right
D1
Bore diameter - left
mm
D2
Bore diameter - right
mm
CNSORDERNO
Order number
P 280.33 Ø25 Ø25
D1MAX
Ød max. - left
40.0 mm
D2MAX
Ød max. - right
40.0 mm
TKN
Continuous torque rating of the coupling
280 Nm
TKMAX
Maximum torque capacity of the coupling
550 Nm
NMAX
Maximum speed of the coupling
1900 1/min
DKV
Maximum linear range of the coupling
126 mm
DKR
Maximum radial offset capacity
66.0 mm
DKRMIN
Minimum radial offset capacity
17 mm
DKA
Maximum axial misalignment capacity
1 mm
DKW
Maximum angular misalignment capacity
0.5 °
CT
Torsional stiffness
63 kNm/rad
R
Swing diameter
124 mm
L
Coupling length
112.0 mm
L1
Total hub length - left
19.0 mm
L2
Total hub length - right
19.0 mm
P1
Hub diameter - left
60 mm
P2
Hub diameter - right
60 mm
W
Coupling basis
74 mm
F1
Bolt circle diameter - left
0 mm
F2
Bolt circle diameter - right
0 mm
SKG1
Number of counter bores x bolt size - left
-
SKG2
Number of counter bores x bolt size - right
-
INFO
Product specification
PDF Info
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.