??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
SFC-080S
D1
Bore diameter
mm
D2
Bore diameter
mm
CNSORDERNO
Order number
SFC-080S Ø18 Ø18
D
Coupling diameter
82 mm
L
Coupling length
68.00 mm
TKN
Continuous torque rating of the coupling
100.00 Nm
NMAX
Maximum speed of the coupling
10000 min^-1
DKR
Maximum radial offset capacity
0 mm
DKW
Maximum angular misalignment capacity
1 °
DKA
Maximum axial misalignment capacity
+-0.55 mm
L1
Total hub length
30.00 mm
F
9.00 mm
M
Thread
M8
TA
Screw tightening torque
28.00 Nm
CT
Torsional stiffness
140000 Nm/rad
CNSMASSEXACT
Weight
826 g
J
Moment of inertia
729.5x10^-6 kgm^2
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.