??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
GK 35
KL
Coupling - left
KR
Coupling - right
G1D1
Bore diameter/Thread
mm
G2D2
Bore diameter/Thread
mm
CNSORDERNO
Order number
GK 35 M6 M6
D1
(Coupling) outer diameter
35.0 mm
D2
(Coupling) outer diameter
35.0 mm
R
Swing diameter at max. radial misalignment
41 mm
L
Coupling length
37 mm
L1
Total hub length
12.0 mm
L2
Total hub length
12.0 mm
FKA
Maximum axial loads
1000 N
M
Screw size
-
MA
Tightening torque
- Nm
TKN
Continuous torque rating of the coupling
7 Nm
TKMAX
Maximum torque capacity of the coupling
15 Nm
CT
Torsional stiffness
28 Nm/°
CA
Axial stiffness
11500 N/mm
KW
Angular displacements
3 °
VR
Radial displacements
1.5 mm
NMAX
Maximum speed of the coupling
3500 1/min
PRN
Nominal friction
2
INFO
Product specification
PDF Info
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D