??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
GK 56
KL
Coupling - left
KR
Coupling - right
G1D1
Bore diameter/Thread
mm
G2D2
Bore diameter/Thread
mm
CNSORDERNO
Order number
GK 56 M10 M10
D1
(Coupling) outer diameter
56.0 mm
D2
(Coupling) outer diameter
56.0 mm
R
Swing diameter at max. radial misalignment
61 mm
L
Coupling length
53 mm
L1
Total hub length
15.0 mm
L2
Total hub length
15.0 mm
FKA
Maximum axial loads
4000 N
M
Screw size
-
MA
Tightening torque
- Nm
TKN
Continuous torque rating of the coupling
33 Nm
TKMAX
Maximum torque capacity of the coupling
95 Nm
CT
Torsional stiffness
355 Nm/°
CA
Axial stiffness
32000 N/mm
KW
Angular displacements
3 °
VR
Radial displacements
2.0 mm
NMAX
Maximum speed of the coupling
2500 1/min
PRN
Nominal friction
8
INFO
Product specification
PDF Info
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.