??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
SF 26A Ø6 Ø6
TYP
Type
SF 26A
D1
Bore diameter
mm
D2
Bore diameter
mm
D
Diameter
26 mm
L
Coupling length
26.5 mm
NMAX
Maximum speed of the coupling
22000 1/min
TKN
Continuous torque rating of the coupling
0.7 Nm
TKMAX
Maximum torque capacity of the coupling
1 Nm
DKR
Maximum radial offset capacity
0.7 mm
DKW
Maximum angular misalignment capacity
1.5 °
DKA
Maximum axial misalignment capacity
0.5 mm
J
Moment of inertia
0.015 kg cm2
CR
Radial stiffness
17 N/mm
L1
Total hub length
10 mm
M
Screw size
T10 - 3x16
Y
Screw position
7 mm
TA
Tightening torque
1.5 Nm
DM
Mittelbohrung Funktionselement
8
CNSMASSEXACT
Weight
14.8 g
INFO
Product specification
PDF Info
Preview - Generation
Formats
Files
Quotation
3D
Dimension
2D